ボードマウントAC-DC電源

CUIのボードマウントAC-DC電源製品ラインは2~150Wの範囲で、フルモールドおよびオープン・フレーム・パッケージで提供されます。これらのコンパクトなPCB電源は、ユニバーサル入力電圧範囲と3.3、5、9、12、15、24、36および48VDCの出力電圧が特徴です。過電流、過電圧、過熱および短絡に対する保護機能は、モデルおよび一連の安全認証に応じて利用可能です。動作温度が最大で-40~+85°Cの、当社のボードマウントAC-DCコンバータは、さまざまな家電製品、ホーム・オフィス機器、および産業用制御用途に最適です。

 
}
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink