

PRC300 Series
Features
- 2:1 input range
- Single regulated output
- EN 61373 and EN 45545-2 compliant
- Reinforced insulation
- Baseplate cooling
- Industry standard half brick package
Specifications
- Power (W): 300
- Input Voltage Range (VDC): 180 ~ 400
- Output Voltage (VDC): 5 ~ 48
- Operating Temperature Range (ºC): -40 ~ +100
- Standard Footprint: 1
- Isolation (VDC): 4200
- Isolated: Yes
- Safety Standards: 62368
- Safety Approvals: CE, UKCA, UL/cUL
- RoHS Compliant: Yes
Loading more products . . .