


VHB50W Series
Features
- 4:1 input range
- Single regulated output
- Industry standard half brick package
- Remote on/off control
- Output trim
- Remote sense
Specifications
- Power (W): 33 ~ 50
- Input Voltage Range (VDC): 9 ~ 75
- Output Voltage (VDC): 3.3 ~ 48
- Operating Temperature Range (ºC): -40 ~ +100
- Standard Footprint: 1
- Isolation (VDC): 1500
- Isolated: Yes
- Safety Standards: 62368
- Safety Approvals: CE
- RoHS Compliant: Yes
Searching...