Available Products
CUI’s encapsulated family of ac-dc power modules is available in compact board mount, chassis mount, DIN rail, and wire lead configurations. To address the rising emphasis on no-load, or “vampire” power draw in electronic equipment, the modules are designed to consume as little as 100 mW under no-load conditions. For applications that require a wide temperature range, including industrial and outdoor equipment, the PSK series offer an operating temperature range up to -40 to 85°C. Additional features include a standard isolation voltage up to 4000 Vac, very low ripple and noise, and IEC 62368-1 certifications for all models.
Highlights
- Board mount, chassis mount, DIN rail, and wire lead packages
- No-load power consumption as low as 100 mW
- Operating temperature range up to -40 ~ 85°C
- Up to 4 kVac isolation
- Single outputs from 3 ~ 48 Vdc
- Low ripple & noise
- IEC 62368-1 certifications