The PQA100-O series is a compact, isolated dc-dc converter providing 100 W of output power and a -40 to +100 °C temperature range. Featuring a 2:1 input range, remote on/off control, and a wide array of protections, these dc-dc converters provide a rugged power solution for a variety of industrial, test & measurement, and telecommunication applications.
製品番号 | 入力電圧(VDC) | 電力(W) | 出力電圧(VDC) | 出力電流(A) | 安全認証 |
---|---|---|---|---|---|
PQA100-48-S5-O | 36 ~ 75 | 100 | 5 | 20 | CE, UKCA |
PQA100-48-S12-O | 36 ~ 75 | 100 | 12 | 8.3 | CE, UKCA |
PQA100-48-S15-O | 36 ~ 75 | 100 | 15 | 6.67 | CE, UKCA |
PQA100-48-S24-O | 36 ~ 75 | 100 | 24 | 4.17 | CE, UKCA |
PQA100-48-S28-O | 36 ~ 75 | 100 | 28 | 3.57 | CE, UKCA |