The PQC30-O series is a compact, regulated dc-dc converter delivering 30 W of output power and a -40 to +85 °C temperature range. このDC-DCコンバータは、2:1入力範囲、リモートon/off制御、様々な保護を特長としており、産業、テストおよび計測機器、電気通信のさまざまなアプリケーションに対して堅牢な低電力ソリューションを提供します。
製品番号 | 入力電圧(VDC) | 電力(W) | 出力電圧(VDC) | 出力電流(A) | 安全認証 |
---|---|---|---|---|---|
PQC30-48-S5-O | 36 ~ 75 | 30 | 5 | 6 | CE, UKCA |
PQC30-48-S12-O | 36 ~ 75 | 30 | 12 | 2.5 | CE, UKCA |
PQC30-48-S15-O | 36 ~ 75 | 30 | 15 | 2 | CE, UKCA |
PQC30-48-S24-O | 36 ~ 75 | 30 | 24 | 1.25 | CE, UKCA |
PQC30-48-S28-O | 36 ~ 75 | 30 | 28 | 1.072 | CE, UKCA |