The PST75W series is a 75 W isolated output dc-dc converter offering 4200 Vdc isolation and an 8:1 input range. Housed in an encapsulated, chassis mount package, the series carries an extended operating temperature range of -40 up to +105°C, a built-in EMI filter and baseplate, and remote on/off control, making it a reliable option for EV charging, industrial, railway, and remote telecom applications.
製品番号 | 入力電圧(VDC) | 電力(W) | 出力電圧(VDC) | 出力電流(A) | 安全認証 |
---|---|---|---|---|---|
PST75W-36-S12B | 9.5 ~ 75 | 75 | 12 | 6.25 | CE, UKCA |
PST75W-36-S15B | 9.5 ~ 75 | 75 | 15 | 5 | CE, UKCA |
PST75W-36-S24B | 9.5 ~ 75 | 75 | 24 | 3.12 | CE, UKCA |
PST75W-36-S28B | 9.5 ~ 75 | 75 | 28 | 2.67 | CE, UKCA |
PST75W-36-S48B | 9.5 ~ 75 | 75 | 48 | 1.56 | CE, UKCA |