The PSK-50E-DIN series is a family of encapsulated ac-dc power supplies housed in a compact DIN rail package designed for easy installation in control cabinets. Outputting 50 W of continuous power, these single output, encapsulated modules feature a wide 85 ~ 264 Vac input voltage range, and a wide operating temperature range from -30 to 80°C, making them ideal for industrial control and automation applications.