The PSK-50E-DIN series is a family of encapsulated ac-dc power supplies housed in a compact DIN rail package designed for easy installation in control cabinets. Outputting 50 W of continuous power, these single output, encapsulated modules feature a wide 85 ~ 264 Vac input voltage range, and a wide operating temperature range from -30 to 80°C, making them ideal for industrial control and automation applications.
製品番号 | 電力(W) | 出力電圧(VDC) | 出力電流(A) | 安全認証 |
---|---|---|---|---|
PSK-50E-5-DIN | 40 | 5 | 8 | cUL/UL, CE, UKCA |
PSK-50E-12-DIN | 50 | 12 | 4.17 | cUL/UL, CE, UKCA |
PSK-50E-15-DIN | 50 | 15 | 3.33 | cUL/UL, CE, UKCA |
PSK-50E-24-DIN | 50 | 24 | 2.08 | cUL/UL, CE, UKCA |
PSK-50E-36-DIN | 50 | 36 | 1.39 | cUL/UL, CE, UKCA |
PSK-50E-48-DIN | 50 | 48 | 1.04 | cUL/UL, CE, UKCA |