シャーシマウントAC-DC電源

4~550Wの範囲の、CUIのシャーシ・マウントAC-DC電源製品ファミリは、フルモールド、オープン・フレーム、リード線、金属製ケースおよびUフレームの各パッケージ・タイプで提供されます。当社のシャーシ・マウントAC-DCコンバータは、シングル、デュアル出力を提供し、3.3~58 VDCの出力電圧、2x3インチから4x6インチの設置面積で、幅広く業界標準に対応しています。シリーズにより、力率補正、リモート・オン/オフ制御、出力トリムなどのさまざまな特殊機能も利用可能です。ユニバーサル入力電圧範囲と一連の安全認証を特徴とするCUIのシャーシ・マウントAC-DC電源は、さまざまな家電製品、照明、センサおよび産業用制御用途に最適です。

 
}
Powered by Translations.com GlobalLink Web SoftwarePowered by GlobalLink Web