The VOF-250C series is an open-frame ac-dc power supply housed in a compact 2” x 4” chassis-mount package. These models feature a universal input voltage range, an operating altitude of up to 5,000m, and active power factor correction. The VOF's efficient performance and compact size make them ideal solutions for a range of consumer, industrial, and ICT applications.
製品番号 | 電力(W) | 出力電圧(VDC) | 出力電流(A) | 安全認証 |
---|---|---|---|---|
VOF-250C-12 | 250 | 12 | 20.8 | cUL/UL, CE, UKCA |
VOF-250C-15 | 250 | 15 | 16.7 | cUL/UL, CE, UKCA |
VOF-250C-19 | 250 | 19 | 13.2 | cUL/UL, CE, UKCA |
VOF-250C-24 | 250 | 24 | 10.4 | CE、UKCA、cUL/UL |
VOF-250C-30 | 250 | 30 | 8.33 | cUL/UL, CE, UKCA |
VOF-250C-36 | 250 | 36 | 6.94 | cUL/UL, CE, UKCA |
VOF-250C-48 | 250 | 48 | 5.21 | cUL/UL, CE, UKCA |