2021年3月9日
Belグループ企業であるCUI Incは本日、シャーシマウントのBGSファミリの製品ラインに、新たな3つの製品ライン、コンパクトな金属製ケースを採用したシングル出力AC-DC電源が加わることを発表しました。The VGS-C, VGS-D, and VGS-W series offer power ratings from 35 to 350 W, depending on the series, and an operating temperature range of -25 to +70 °C, with most series offering an operating temperature range of -30 to +70 °C. All three series are 62368-1 safety certified with low no-load power consumption for reducing standby power usage in industrial applications.
For budget-constrained applications, CUI's VGS-C series offers power ratings from 35 to 350 W and carries single output voltages of 5, 12, 15, 24, 36, and 48 Vdc. Featuring active power factor correction and over temperature protection, models in the VGS-D series offer power ratings from 75 to 320 W and carry voltages from 5, 12, 15, 24, and 48 Vdc. The VGS-W series is rated from 35 to 150 W and carries 5, 12, 15, 24, 36, and 48 Vdc. The VGS-D and VGS-W have a wide input range of 305 Vac and models across all three series are output adjustable.
ほとんどのモデルは対流冷却ですが、VGS-350CとVGS-320Dシリーズは両方とも温度コントロールファン付きの内蔵型冷却を備えています。さらに、
The VGS-C, VGS-D, and VGS-W series are designed to meet IEC/EN 61558, IEC/EN 60335, and GB 4943 system requirements. このユニットはまた、55032クラスB放射/伝導放出に準拠し、61000-3-2高調波および61000-4-3イミュニティに適合しています。