2024年11月13日
Portland, OR. [2024年11月13日] CUI Inc, a Bel group company, is announcing two high-performance isolated DC-DC converters, the PRC300 and 600 series, both designed with 4.2kV isolation to support engineers in e-mobility, railway, and industrial industries.
The PRC300 series has a host of special features including a wide input voltage and operating temperature range, reinforced insulation, baseplate cooling, and is UL/EN/IEC 62368-1 certified. The PRC600 series offers 600W of power in a compact brick package and positive and negative logic options, which is ideal for a variety of industrial and high-voltage applications. Additional features include remote ON/OFF control and output voltage trimming.
The industry standard half and full brick packages both offer a high input voltage range of 180 to 400 Vdc and a broad operating temperature ranging between -40 and 100 °C, making them suitable for harsh environments. The converters provide comprehensive protection features, including over-current, over-temperature, over-voltage, short circuit, and input under-voltage protections. In addition, they meet EN 61373 and EN 45545-2 standards to ensure the highest level of safety possible.
この新しいコンバーターは、競争力のある価格が設定されており今すぐ入手可能です。OEM価格や改良およびカスタムデザインに関しては、CUIにご連絡ください。
CUI Incは、Belグループ企業(NASDAQ:BELFAとBELFB)です。Belは、回路保護、コネクタ、ケーブルアセンブリ、ディスクリートコンポーネント、磁気、電源など、幅広い製品を設計、製造、販売しています。当社はグローバル市場にサービスを提供し、世界中に拠点を構えて事業運営しています。
Theresa Schroeder
Theresa.Schroeder@belf.com